SK 25 UT 16

SEMITOP® 3

VRRM 1600 V
IRMS 29 A

Part Number: 24307206
Net unit weight: 0.029 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 60,12 €
  • 10+ 19,54 €
  • 100+ 15,03 €
more Prices
Prices excl. Tax and Shipping
60.11625 EUR