SK 25 WT 12

SEMITOP® 2

VRRM 1200 V
IRMS 29 A

Part Number: 24308203
Net unit weight: 0.021 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 53,73 €
  • 15+ 15,45 €
  • 150+ 13,44 €
more Prices
Prices excl. Tax and Shipping
53.7305 EUR