SK 40 DH 08

SEMITOP® 3

VRRM 800 V
ID 42 A

Part Number: 24405200
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 48,61 €
  • 10+ 15,80 €
  • 100+ 12,16 €
more Prices
Prices excl. Tax and Shipping
48.6055 EUR