SK 40 DH 16

SEMITOP® 3

VRRM 1600 V
ID 42 A

Part Number: 24405206
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 63.79 $
  • 10+ 20.73 $
  • 100+ 15.94 $
more Prices
Prices excl. Tax and Shipping
63.790906 USD