SK 40 DT 16

SEMITOP® 3

VRRM 1600 V
ID 42 A

Part Number: 24305206
Net unit weight: 0.029 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 72.74 $
  • 10+ 23.64 $
  • 100+ 18.18 $
more Prices
Prices excl. Tax and Shipping
72.744789 USD