SK 45 KQ 12

SEMITOP® 1

VRRM 1200 V
IRMS 47 A

Part Number: 24302403
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 43.81 $
  • 16+ 13.97 $
  • 160+ 12.01 $
more Prices
Prices excl. Tax and Shipping
43.810072 USD