SK 45 STA 12

SEMITOP® 3

VRRM 1200 V
IRMS 47 A

Part Number: 24910170
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 83.97 $
  • 10+ 27.29 $
  • 100+ 21.00 $
more Prices
Prices excl. Tax and Shipping
83.970224 USD