SK 45 UT 08

SEMITOP® 3

VRRM 800 V
IRMS 47 A

Part Number: 24307400
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 62,91 €
  • 10+ 20,45 €
  • 100+ 15,73 €
more Prices
Prices excl. Tax and Shipping
62.9145 EUR