SK 45 UT 12

SEMITOP® 3

VRRM 1200 V
IRMS 47 A

Part Number: 24307403
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 76,90 €
  • 10+ 24,99 €
  • 100+ 19,23 €
more Prices
Prices excl. Tax and Shipping
76.8955 EUR