SK 45 UT 16

SEMITOP® 3

VRRM 1600 V
IRMS 47 A

Part Number: 24307406
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 87.68 $
  • 10+ 28.49 $
  • 100+ 21.92 $
more Prices
Prices excl. Tax and Shipping
87.675279 USD