SK 45 WT 12

SEMITOP® 2

VRRM 1200 V
IRMS 47 A

Part Number: 24910130
Net unit weight: 0.021 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 63,39 €
  • 15+ 18,22 €
  • 150+ 15,85 €
more Prices
Prices excl. Tax and Shipping
63.386 EUR