SK 45 WT 16

SEMITOP® 2

VRRM 1600 V
IRMS 47 A

Part Number: 24910120
Net unit weight: 0.021 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 70.65 $
  • 15+ 20.31 $
  • 150+ 17.66 $
more Prices
Prices excl. Tax and Shipping
70.646388 USD