SK 50 B 08

SEMITOP® 2

VRRM 800 V
ID 51 A

Part Number: 24104100
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 44.37 $
  • 15+ 12.76 $
  • 150+ 11.09 $
more Prices
Prices excl. Tax and Shipping
44.372447 USD