SK 50 B 12

SEMITOP® 2

VRRM 1200 V
ID 51 A

Part Number: 24104103
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 43,36 €
  • 15+ 12,46 €
  • 150+ 10,83 €
more Prices
Prices excl. Tax and Shipping
43.3575 EUR