SK 55 B 06 F

SEMITOP® 2

VRRM 600 V
ID 54 A

Part Number: 24204509
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 52.39 $
  • 15+ 15.06 $
  • 150+ 13.10 $
more Prices
Prices excl. Tax and Shipping
52.389039 USD