SK 55 B 12 F

SEMITOP® 2

VRRM 1200 V
ID 57 A

Part Number: 24204603
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 61,93 €
  • 15+ 17,80 €
  • 150+ 15,49 €
more Prices
Prices excl. Tax and Shipping
61.9305 EUR