SK 55 D 08

SK 55 D 08



800 V
55 A

Part Number: 24910810
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 35,12 €
  • 15+ 10,10 €
  • 150+ 8,78 €
more Prices
Prices excl. Tax and Shipping
35.1165 EUR