SK 55 D 12

SEMITOP® 2

VRRM 1200 V
ID 55 A

Part Number: 24910800
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 42,86 €
  • 15+ 12,32 €
  • 150+ 10,72 €
more Prices
Prices excl. Tax and Shipping
42.85525 EUR