SK 55 D 16

SEMITOP® 2

VRRM 1600 V
ID 55 A

Part Number: 24910790
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 46.10 $
  • 15+ 13.25 $
  • 150+ 11.53 $
more Prices
Prices excl. Tax and Shipping
46.103678 USD