SK 60 DTA 12

SEMITOP® 3

VRRM 1200 V
IRMS 61 A

Part Number: 24910920
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 71,87 €
  • 10+ 23,36 €
  • 100+ 17,97 €
more Prices
Prices excl. Tax and Shipping
71.873 EUR