SK 70 B 08

SEMITOP® 2

VRRM 800 V
ID 68 A

Part Number: 24104200
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 23 weeks
1
  • Quantity Price
  • 1+ 40,68 €
  • 15+ 11,70 €
  • 150+ 10,17 €
more Prices
Prices excl. Tax and Shipping
40.68225 EUR