SK 70 B 12

SEMITOP® 2

VRRM 1200 V
ID 68 A

Part Number: 24104203
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 53.39 $
  • 15+ 15.35 $
  • 150+ 13.34 $
more Prices
Prices excl. Tax and Shipping
53.392492 USD