SK 70 B 16

SEMITOP® 2

VRRM 1600 V
ID 68 A

Part Number: 24104206
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 23 weeks
1
  • Quantity Price
  • 1+ 42,39 €
  • 15+ 12,19 €
  • 150+ 10,60 €
more Prices
Prices excl. Tax and Shipping
42.394 EUR