SK 70 D 12

SEMITOP® 2

VRRM 1200 V
ID 70 A

Part Number: 24105103
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 42,61 €
  • 15+ 12,25 €
  • 150+ 10,65 €
more Prices
Prices excl. Tax and Shipping
42.60925 EUR