SK 70 D 16

SEMITOP® 2

VRRM 1600 V
ID 70 A

Part Number: 24105106
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 53.66 $
  • 15+ 15.43 $
  • 150+ 13.41 $
more Prices
Prices excl. Tax and Shipping
53.657139 USD