SK 70 DH 12

SEMITOP® 3

VRRM 1200 V
ID 68 A

Part Number: 24405403
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 67.14 $
  • 10+ 21.82 $
  • 100+ 16.78 $
more Prices
Prices excl. Tax and Shipping
67.143099 USD