SK 70 DT 08

SEMITOP® 3

VRRM 800 V
ID 68 A

Part Number: 24305400
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 77,93 €
  • 10+ 25,33 €
  • 100+ 19,49 €
more Prices
Prices excl. Tax and Shipping
77.93075 EUR