SK 70 DT 12

SEMITOP® 3

VRRM 1200 V
ID 68 A

Part Number: 24305403
Net unit weight: 0.029 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 90.76 $
  • 10+ 29.50 $
  • 100+ 22.69 $
more Prices
Prices excl. Tax and Shipping
90.762825 USD