SK 70 DT 16

SEMITOP® 3

VRRM 1600 V
ID 68 A

Part Number: 24305406
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 23 weeks
1
  • Quantity Price
  • 1+ 77,17 €
  • 10+ 25,08 €
  • 100+ 19,29 €
more Prices
Prices excl. Tax and Shipping
77.17225 EUR