SK 70 KQ 12

SEMITOP® 1

VRRM 1200 V
IRMS 72 A

Part Number: 24302503
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 50.43 $
  • 16+ 16.08 $
  • 160+ 13.83 $
more Prices
Prices excl. Tax and Shipping
50.426479 USD