SK 70 KQ 16

SEMITOP® 1

Antiparallel Thyristor Module


VRRM 1600 V
IRMS 72 A

Part Number: 24302506
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 52.93 $
  • 16+ 16.88 $
  • 160+ 14.50 $
more Prices
Prices excl. Tax and Shipping
52.92936 USD