SK 70 WT 12

SEMITOP® 3

VRRM 1200 V
IRMS 72 A

Part Number: 24910610
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 67,06 €
  • 10+ 21,79 €
  • 100+ 16,76 €
more Prices
Prices excl. Tax and Shipping
67.0555 EUR