SK 70 WT 16

SEMITOP® 3

VRRM 1600 V
IRMS 72 A

Part Number: 24910600
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 83,46 €
  • 10+ 27,12 €
  • 100+ 20,86 €
more Prices
Prices excl. Tax and Shipping
83.4555 EUR