SK 75 TAE 12

SEMITOP® 2

VRRM 1200 V
IT 75 A

Part Number: 24912850
Net unit weight: 0.029 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 49,70 €
  • 15+ 14,29 €
  • 150+ 12,42 €
more Prices
Prices excl. Tax and Shipping
49.70225 EUR