SK 95 D 12

SEMITOP® 2

VRRM 1200 V
ID 95 A

Part Number: 24105203
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 58.72 $
  • 15+ 16.88 $
  • 150+ 14.68 $
more Prices
Prices excl. Tax and Shipping
58.718509 USD