SK25UT16p

SEMITOP® 3 Press-Fit

Antiparallel Thyristor Module


VRRM 1600 V
IRMS 29 A

Part Number: 24920211
Net unit weight: 0.0026 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 61,84 €
  • 10+ 17,00 €
  • 150+ 15,46 €
more Prices
Prices excl. Tax and Shipping
61.83825 EUR