SEMiX191KD16s

SEMiX® 1s

VRRM 1600 V
IFAV 190 A

Part Number: 27890812
Net unit weight: 0.15 kg
Tariff Number: 85044083
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 109,42 €
  • 8+ 34,19 €
  • 32+ 30,77 €
more Prices
Prices excl. Tax and Shipping
109.41875 EUR