SEMiX302KD16s

SEMiX® 2s

VRRM 1600 V
IFAV 300 A

Part Number: 27890800
Net unit weight: 0.24 kg
Tariff Number: 85044083
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 177,06 €
  • 6+ 60,86 €
  • 24+ 49,79 €
more Prices
Prices excl. Tax and Shipping
177.0585 EUR