SEMiX302KH16s

SEMiX® 2s

VRRM 1600 V
IT(AV) 300 A

Part Number: 27890822
Net unit weight: 0.24 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 197,10 €
  • 6+ 67,75 €
  • 24+ 55,43 €
more Prices
Prices excl. Tax and Shipping
197.09725 EUR