SEMiX302KT16s

SEMiX® 2s

VRRM 1600 V
ITAV 300 A

Part Number: 27890820
Net unit weight: 0.24 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 218,27 €
  • 6+ 75,03 €
  • 24+ 61,39 €
more Prices
Prices excl. Tax and Shipping
218.27375 EUR