BI 6/12

Power Bridge Rectifiers

VRRM 1200 V
ID 9 A

Part Number: 07639370
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 23,89 €
  • 24+ 10,46 €
  • 120+ 7,09 €
more Prices
Prices excl. Tax and Shipping
23.89275 EUR