SKB 26/16

Power Bridge Rectifiers

VRRM 1600 V
ID 18 A

Part Number: 07221540
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24,76 €
  • 24+ 10,83 €
  • 120+ 7,35 €
more Prices
Prices excl. Tax and Shipping
24.764 EUR