SKB 30/16 A1

Power Bridge Rectifiers

VRRM 1600 V
ID 30 A

Part Number: 07122080
Net unit weight: 0.08 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 42 piece(s)
Available alternatives
  • Quantity Price
  • 1+ 89,28 €
  • 6+ 35,71 €
  • 60+ 22,31 €
more Prices
Prices excl. Tax and Shipping
89.2775 EUR