SKD 25/08

Power Bridge Rectifiers

VRRM 800 V
ID 20 A

Part Number: 07275700
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 23,36 €
  • 24+ 10,22 €
  • 120+ 6,93 €
more Prices
Prices excl. Tax and Shipping
23.35975 EUR