SKD 25/16

Power Bridge Rectifiers

VRRM 1600 V
ID 20 A

Part Number: 07275730
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,95 €
  • 24+ 12,23 €
  • 120+ 8,30 €
more Prices
Prices excl. Tax and Shipping
27.95175 EUR