SKD 30/12 A1

Power Bridge Rectifiers

VRRM 1200 V
ID 30 A

Part Number: 07122130
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 92,74 €
  • 6+ 37,09 €
  • 60+ 23,19 €
more Prices
Prices excl. Tax and Shipping
92.742 EUR