SKD 30/16 A1

Power Bridge Rectifiers

VRRM 1600 V
ID 30 A

Part Number: 07122150
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 58 piece(s)
Available alternatives
  • Quantity Price
  • 1+ 107,81 €
  • 6+ 43,12 €
  • 60+ 26,96 €
more Prices
Prices excl. Tax and Shipping
107.8095 EUR