SKD 33/12

Power Bridge Rectifiers

VRRM 1200 V
ID 33 A

Part Number: 07227520
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 41,39 €
  • 6+ 16,55 €
  • 60+ 10,34 €
more Prices
Prices excl. Tax and Shipping
41.3895 EUR