SKD 33/16

Power Bridge Rectifiers

VRRM 1600 V
ID 33 A

Part Number: 07227540
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 43,67 €
  • 6+ 17,47 €
  • 60+ 10,92 €
more Prices
Prices excl. Tax and Shipping
43.665 EUR