SKDM 60/16 A1

Power Bridge Rectifiers

VRRM 1600 V
ID 60 A

Part Number: 07641080
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 112,52 €
  • 6+ 45,01 €
  • 60+ 28,13 €
more Prices
Prices excl. Tax and Shipping
112.5245 EUR